Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:33:31 GMT+0000 (Coordinated Universal Time)


AXW40
Axial needle roller bearing
Axial needle roller bearings, single direction, AXK with axial bearing washer
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
Dc1 | 40 mm | Bore diameter cage |
D | 63 mm | Outside diameter bearing washer |
B | 4,2 mm | Height bearing |
B1 | 4 mm | Height centering collar |
D1 | 47 mm | Outside diameter centering collar |
Ea | 58 mm | Raceway dimension |
Eb | 45 mm | Raceway dimension |
C | 28.000 N | Basic dynamic load rating, axial |
C0a | 114.000 N | Basic static load rating, axial |
cua | 12.100 N | Fatigue load limit, axial |
nG | 5.800 1/min | Limiting speed |
n ϑr | 2.800 1/min | Reference speed |
≈m | 40 g | Ağırlık |
Additional information
AS4060 | Axial bearing washer | |
HK4018-RS | Drawn cup needle roller bearings turned | |
HK4016 | Drawn cup needle roller bearings | |
HK4020 | Drawn cup needle roller bearings | |
HK4012 | Drawn cup needle roller bearings for radial bearing arrangement | |
BK4020 | Needle bush | |
NKIS25 | Needle roller bearings with inner ring | |
NA4906 | Needle roller bearings with inner ring | |
NA6906 | Needle roller bearings with inner ring | |
NKI32/20 | Needle roller bearings with inner ring | |
NKI32/30 | Needle roller bearings with inner ring | |
NK37/20 | Needle roller bearings with out inner ring | |
NK37/30 | Needle roller bearings with out inner ring | |
NKS32 | Needle roller bearings with out inner ring | |
RNA4906 | Needle roller bearings with out inner ring | |
RNA6906 | Needle roller bearings with out inner ring |