Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
06:29:16 GMT+0000 (Coordinated Universal Time)


AXW35
Axial needle roller bearing
Axial needle roller bearings, single direction, AXK with axial bearing washer
Tercih edilen ürün




Main Dimensions & Performance Data
Dc1 | 35 mm | Bore diameter cage |
D | 55 mm | Outside diameter bearing washer |
B | 3,2 mm | Height bearing |
B1 | 4 mm | Height centering collar |
D1 | 42 mm | Outside diameter centering collar |
Ea | 51 mm | Raceway dimension |
Eb | 39 mm | Raceway dimension |
C | 17.900 N | Basic dynamic load rating, axial |
C0a | 81.000 N | Basic static load rating, axial |
cua | 8.400 N | Fatigue load limit, axial |
nG | 6.600 1/min | Limiting speed |
n ϑr | 3.250 1/min | Reference speed |
≈m | 26,31 g | Ağırlık |
Additional information
AS3552 | Axial bearing washer | |
HK3518-RS | Drawn cup needle roller bearings turned | |
HK3516 | Drawn cup needle roller bearings | |
HK3520 | Drawn cup needle roller bearings | |
HK3512 | Drawn cup needle roller bearings for radial bearing arrangement | |
BK3520 | Needle bush | |
NKIS20 | Needle roller bearings with inner ring | |
NA4905 | Needle roller bearings with inner ring | |
NA6905 | Needle roller bearings with inner ring | |
NKI28/20-TV | Needle roller bearings with inner ring | |
NKI28/30 | Needle roller bearings with inner ring | |
NK32/20-TV | Needle roller bearings with out inner ring | |
NK32/30 | Needle roller bearings with out inner ring | |
NKS28 | Needle roller bearings with out inner ring | |
RNA4905 | Needle roller bearings with out inner ring | |
RNA6905 | Needle roller bearings with out inner ring |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
Son görüntülenen ürünler

Wait to see recently viewed products