Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:07:15 GMT+0000 (Coordinated Universal Time)


AXW15
Axial needle roller bearing
Axial needle roller bearings, single direction, AXK with axial bearing washer
Tercih edilen ürün




Main Dimensions & Performance Data
Dc1 | 15 mm | Bore diameter cage |
D | 31 mm | Outside diameter bearing washer |
B | 3,2 mm | Height bearing |
B1 | 3,5 mm | Height centering collar |
D1 | 21 mm | Outside diameter centering collar |
Ea | 27 mm | Raceway dimension |
Eb | 17 mm | Raceway dimension |
C | 11.400 N | Basic dynamic load rating, axial |
C0a | 36.000 N | Basic static load rating, axial |
cua | 3.650 N | Fatigue load limit, axial |
nG | 13.400 1/min | Limiting speed |
n ϑr | 6.400 1/min | Reference speed |
≈m | 10,5 g | Ağırlık |
Additional information
AS1528 | Axial bearing washer | |
HK1514-RS | Drawn cup needle roller bearings turned | |
HK1516 | Drawn cup needle roller bearings | |
HK1522-ZW | Drawn cup needle roller bearings | |
HK1512 | Drawn cup needle roller bearings for radial bearing arrangement | |
BK1512 | Needle bush | |
BK1516 | Needle bush |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch