Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:20:02 GMT+0000 (Coordinated Universal Time)


AXS4558
Axial conical thrust cage needle roller bearing
Axial angular contact roller bearing

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 58 mm | Outer diameter |
H | 6 mm | Height |
max | -0,1 mm | Tolerance height max. |
min | -0,3 mm | Tolerance height min. |
α | 45 ° | Contact angle |
ca | 18.200 N | Basic dynamic load rating, axial |
C0a | 56.000 N | Basic dynamic load rating, axial |
Cr | 7.600 N | Basic dynamic load rating, radial |
C0r | 11.200 N | Basic static load rating, radial |
≈m | 34,8 g | Ağırlık |
Dimensions
da | 45 mm | Centering on the shaft |
max | -0,1 mm | Centering tolerance in the housing max. |
min | -0,2 mm | Centering tolerance in the housing min. |
Da | 58 mm | Centering in the housing |
max | 0,2 mm | Centering tolerance on the shaft max. |
min | 0,1 mm | Centering tolerance on the shaft min. |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:

