Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:28:41 GMT+0000 (Coordinated Universal Time)


AXK4565-A
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2


Main Dimensions & Performance Data
Dc1 | 45 mm | Bore diameter cage |
Dc | 65 mm | Outside diameter |
Dw | 3 mm | Rolling element diameter |
Ea | 63 mm | Raceway dimension |
Eb | 50 mm | Raceway dimension |
ca | 30.000 N | Basic dynamic load rating, axial |
c0a | 128.000 N | Basic static load rating, axial |
cua | 13.600 N | Fatigue load limit, axial |
nG | 5.200 1/min | Limiting speed |
nϑr | 2.170 1/min | Reference speed |
≈m | 18,105 g | Ağırlık |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS4565 | Axial bearing washer |
İndirmeler:

