Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:31:10 GMT+0000 (Coordinated Universal Time)


AXK2542-A
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2


Main Dimensions & Performance Data
Dc1 | 25 mm | Bore diameter cage |
Dc | 42 mm | Outside diameter |
Dw | 2 mm | Rolling element diameter |
Ea | 41 mm | Raceway dimension |
Eb | 29 mm | Raceway dimension |
ca | 14.800 N | Basic dynamic load rating, axial |
c0a | 58.000 N | Basic static load rating, axial |
cua | 6.000 N | Fatigue load limit, axial |
nG | 8.600 1/min | Limiting speed |
nϑr | 3.850 1/min | Reference speed |
≈m | 7,06 g | Ağırlık |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS2542 | Axial bearing washer |
İndirmeler:

