Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:42:09 GMT+0000 (Coordinated Universal Time)


89432-M
Axial cylindrical roller bearing
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 320 mm | Outside diameter |
T | 95 mm | Height |
Ca | 1.790.000 N | Basic dynamic load rating, axial |
C0a | 6.500.000 N | Basic static load rating, axial |
Cua | 600.000 N | Fatigue load limit, axial |
nG | 1.200 1/min | Limiting speed |
nϑr | 410 1/min | Reference speed |
≈m | 42 kg | Ağırlık |
Dimensions
D1 | 164 mm | Bore diameter housing washer |
d1 | 320 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89432-M | Axial roller and cage assembly | |
GS89432 | Housing Washer | |
WS89432 | Shaft washer |