Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:12:24 GMT+0000 (Coordinated Universal Time)


89420-M
Axial cylindrical roller bearing
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS
Tercih edilen ürün
Ürün bilgisi

Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 210 mm | Outside diameter |
T | 67 mm | Height |
Ca | 860.000 N | Basic dynamic load rating, axial |
C0a | 2.850.000 N | Basic static load rating, axial |
Cua | 285.000 N | Fatigue load limit, axial |
nG | 1.860 1/min | Limiting speed |
nϑr | 720 1/min | Reference speed |
≈m | 13,424 kg | Ağırlık |
Dimensions
D1 | 103 mm | Bore diameter housing washer |
d1 | 210 mm | Rip diameter shaft washer |
rmin | 3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89420-M | Axial roller and cage assembly | |
GS89420 | Housing Washer | |
WS89420 | Shaft washer |