Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:48:03 GMT+0000 (Coordinated Universal Time)


81234-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 812..-M, single row
Yerine geçer
812 34 M, 81234MPB
Tercih edilen ürün


Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
T | 55 mm | Height |
Ca | 680.000 N | Basic dynamic load rating, axial |
C0a | 2.340.000 N | Basic static load rating, axial |
Cua | 226.000 N | Fatigue load limit, axial |
nG | 1.400 1/min | Limiting speed |
nϑr | 540 1/min | Reference speed |
D | 240 mm | Outside diameter |
≈m | 8,453 kg | Ağırlık |
Mounting dimensions
da min | 235 mm | Minimum diameter shaft shoulder |
Da max | 180 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
D1 | 173 mm | Bore diameter housing washer |
d1 | 237 mm | Rip diameter shaft washer |
rmin | 1,5 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81234-M | Axial roller and cage assembly | |
GS81234 | Housing Washer | |
WS81234 | Shaft washer |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch