Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:28:58 GMT+0000 (Coordinated Universal Time)


81210-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Yerine geçer
812 10 TN, 81210TVPB
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
T | 22 mm | Height |
Ca | 118.000 N | Basic dynamic load rating, axial |
C0a | 315.000 N | Basic static load rating, axial |
Cua | 28.000 N | Fatigue load limit, axial |
nG | 4.500 1/min | Limiting speed |
nϑr | 1.550 1/min | Reference speed |
D | 78 mm | Outside diameter |
≈m | 361,5 g | Ağırlık |
Mounting dimensions
da min | 75 mm | Minimum diameter shaft shoulder |
Da max | 53 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
D1 | 52 mm | Bore diameter housing washer |
d1 | 78 mm | Rip diameter shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81210-TV | Axial roller and cage assembly | |
GS81210 | Housing Washer | |
WS81210 | Shaft washer | |
LS7095 | Track Washer |