Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:29:14 GMT+0000 (Coordinated Universal Time)


81208-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Yerine geçer
812 08 TN
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
T | 19 mm | Height |
Ca | 107.000 N | Basic dynamic load rating, axial |
C0a | 265.000 N | Basic static load rating, axial |
Cua | 23.700 N | Fatigue load limit, axial |
nG | 5.200 1/min | Limiting speed |
nϑr | 1.820 1/min | Reference speed |
D | 68 mm | Outside diameter |
≈m | 252,5 g | Ağırlık |
Mounting dimensions
da min | 66 mm | Minimum diameter shaft shoulder |
Da max | 43 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
D1 | 42 mm | Bore diameter housing washer |
d1 | 68 mm | Rip diameter shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81208-TV | Axial roller and cage assembly | |
GS81208 | Housing Washer | |
WS81208 | Shaft washer | |
LS7095 | Track Washer |