Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:07:43 GMT+0000 (Coordinated Universal Time)


81138-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 811..-M, single row
Yerine geçer
811 38 M
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
T | 37 mm | Height |
Ca | 385.000 N | Basic dynamic load rating, axial |
C0a | 1.500.000 N | Basic static load rating, axial |
Cua | 134.000 N | Fatigue load limit, axial |
nG | 1.340 1/min | Limiting speed |
nϑr | 570 1/min | Reference speed |
D | 240 mm | Outside diameter |
≈m | 4,126 kg | Ağırlık |
Mounting dimensions
da min | 233 mm | Minimum diameter shaft shoulder |
Da max | 197 mm | Maximum diameter of housing shoulder |
ra max | 1,1 mm | Maximum recess radius |
Dimensions
D1 | 193 mm | Bore diameter housing washer |
d1 | 237 mm | Rip diameter shaft washer |
rmin | 1,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81138-M | Axial roller and cage assembly | |
GS81138 | Housing Washer | |
WS81138 | Shaft washer |