Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:02:03 GMT+0000 (Coordinated Universal Time)


7602045-TVP
Axial angular contact ball bearing
Axial angular contact ball bearing 7602..-TVP, single direction, no screw mounting
Yerine geçer
7602045TVP
Tercih edilen ürün



Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,006 mm | Bore diameter lower tolerance | |
D | 85 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,008 mm | Outside diameter lower tolerance | |
B | 19 mm | Width |
0 mm | Width upper tolerance | |
-0,12 mm | Width lower tolerance | |
Ca | 39.500 N | Basic dynamic load rating, axial |
C0a | 111.000 N | Basic static load rating, axial |
Cua | 5.100 N | Fatigue load limit, axial |
nG Grease | 4.700 1/min | Limiting speed for grease lubrication |
nϑ | 2.600 1/min | Thermally safe operating speed |
≈m | 0,498 kg | Ağırlık |
Mounting dimensions
Da | 73 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 57 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
a | 66 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,19 Nm | Bearing frictional torque |
caL | 1.247 N/µm | Rigidity axial |
2 µm | Axial runout | |
ZM45 | Recommended INA precision locknut for radial locking | |
AM45 | Recommended INA precision locknut for axial locking | |
MA | 65 Nm | Tightening torque for the recommended INA precision locknut |
14.410 N | Required locknut force axial |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2016-11-9 | Technische Produktinformation | TPI 123 | Deutsch
Lager für Gewindetriebe

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2019-01-16 | Technische Produktinformation | TPI 123 | Französisch
Paliers de vis à roulement

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen

2018-09-15 | Technische Produktinformation | TPI 123 | Chinesisch
丝杠支撑轴承
Son görüntülenen ürünler

Wait to see recently viewed products