Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:03:03 GMT+0000 (Coordinated Universal Time)


7602040-TVP
Axial angular contact ball bearing
Axial angular contact ball bearing 7602..-TVP, single direction, no screw mounting
Yerine geçer
7602040TVP
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,006 mm | Bore diameter lower tolerance | |
D | 80 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,007 mm | Outside diameter lower tolerance | |
B | 18 mm | Width |
0 mm | Width upper tolerance | |
-0,12 mm | Width lower tolerance | |
Ca | 39.000 N | Basic dynamic load rating, axial |
C0a | 106.000 N | Basic static load rating, axial |
Cua | 4.800 N | Fatigue load limit, axial |
nG Grease | 4.900 1/min | Limiting speed for grease lubrication |
nϑ | 2.800 1/min | Thermally safe operating speed |
≈m | 0,433 kg | Ağırlık |
Mounting dimensions
Da | 69,5 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 53,5 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
a | 62,5 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,17 Nm | Bearing frictional torque |
caL | 1.190 N/µm | Rigidity axial |
2 µm | Axial runout | |
ZM40 | Recommended INA precision locknut for radial locking | |
AM40 | Recommended INA precision locknut for axial locking | |
MA | 55 Nm | Tightening torque for the recommended INA precision locknut |
13.330 N | Required locknut force axial |