Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:22:19 GMT+0000 (Coordinated Universal Time)


7360-B-MP
Angular contact ball bearing
Angular contact ball bearing 73..-B-MP, single row, solid brass cage
Remanufacturable
Yerine geçer
7360B.MP


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 620 mm | Outside diameter |
B | 109 mm | Width |
Cr | 760.000 N | Basic dynamic load rating, radial |
C0r | 1.470.000 N | Basic static load rating, radial |
Cur | 36.000 N | Fatigue load limit, radial |
nG | 1.570 1/min | Limiting speed |
nϑr | 940 1/min | Reference speed |
≈m | 162 kg | Ağırlık |
Mounting dimensions
da min | 332 mm | Minimum diameter of shaft shoulder |
Da max | 588 mm | Maximum diameter of housing shoulder |
Db max | 603 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum fillet radius of shaft |
ra1 max | 3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
D1 | 494,35 mm | Shoulder diameter on outer ring wide side face |
d1 | 432,55 mm | Shoulder diameter on inner ring wide side face |
a | 247,5 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Üzgünüz...
"Şu anda bu ürün için kullanılabilir bir CAD dosyası yok. CAD kullanıma sunulduğunda bilgilendirilmek istiyorsanız, oturum açın veya ücretsiz olarak kaydolun."
Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Deutsch
Einbau von Wälzlagern - Einbau von Schrägkugellagern und Kegelrollenlagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch