Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:13:52 GMT+0000 (Coordinated Universal Time)



7324-B-XL-TVP
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-TVP, single row, X-life, plastic cage
Yerine geçer
7324-B-TVP, 7324B.TVP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 55 mm | Width |
Cr | 275.000 N | Basic dynamic load rating, radial |
C0r | 285.000 N | Basic static load rating, radial |
Cur | 14.300 N | Fatigue load limit, radial |
nG | 3.350 1/min | Limiting speed |
nϑr | 2.850 1/min | Reference speed |
≈m | 12,474 kg | Ağırlık |
Mounting dimensions
da min | 134 mm | Minimum diameter of shaft shoulder |
Da max | 246 mm | Maximum diameter of housing shoulder |
Db max | 253 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
D1 | 207,1 mm | Shoulder diameter on outer ring wide side face |
d1 | 176,38 mm | Shoulder diameter on inner ring wide side face |
a | 107,2 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |