Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:08:22 GMT+0000 (Coordinated Universal Time)



7313-B-XL-MP
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-MP, single row, X-life, solid brass cage
Yerine geçer
7313-B-MP, 7313B.MP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 33 mm | Width |
Cr | 110.000 N | Basic dynamic load rating, radial |
C0r | 82.000 N | Basic static load rating, radial |
Cur | 5.600 N | Fatigue load limit, radial |
nG | 8.400 1/min | Limiting speed |
nϑr | 5.000 1/min | Reference speed |
≈m | 2,36 kg | Ağırlık |
Mounting dimensions
da min | 77 mm | Minimum diameter of shaft shoulder |
Da max | 128 mm | Maximum diameter of housing shoulder |
Db max | 133 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
D1 | 111,52 mm | Shoulder diameter on outer ring wide side face |
d1 | 95,3 mm | Shoulder diameter on inner ring wide side face |
a | 59,5 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Son görüntülenen ürünler