Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:36:37 GMT+0000 (Coordinated Universal Time)



7312-B-XL-JP
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-JP, single row, X-life, steel sheet metal cage
Yerine geçer
7312-B-JP, 7312B.JP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 31 mm | Width |
Cr | 96.000 N | Basic dynamic load rating, radial |
C0r | 69.000 N | Basic static load rating, radial |
Cur | 4.750 N | Fatigue load limit, radial |
nG | 7.000 1/min | Limiting speed |
nϑr | 5.300 1/min | Reference speed |
≈m | 1,75 kg | Ağırlık |
Mounting dimensions
da min | 72 mm | Minimum diameter of shaft shoulder |
Da max | 118 mm | Maximum diameter of housing shoulder |
Db max | 123 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
D1 | 103,4 mm | Shoulder diameter on outer ring wide side face |
d1 | 87,3 mm | Shoulder diameter on inner ring wide side face |
a | 55,4 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |