Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:54:33 GMT+0000 (Coordinated Universal Time)



7305-B-XL-JP
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-JP, single row, X-life, steel sheet metal cage
Yerine geçer
7305-B-JP, 7305B.JP
Tercih edilen ürün


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 17 mm | Width |
Cr | 30.000 N | Basic dynamic load rating, radial |
C0r | 15.800 N | Basic static load rating, radial |
Cur | 1.100 N | Fatigue load limit, radial |
nG | 15.800 1/min | Limiting speed |
nϑr | 9.800 1/min | Reference speed |
≈m | 0,23 kg | Ağırlık |
Mounting dimensions
da min | 32 mm | Minimum diameter of shaft shoulder |
Da max | 55 mm | Maximum diameter of housing shoulder |
Db max | 57,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 48 mm | Shoulder diameter on outer ring wide side face |
d1 | 39,9 mm | Shoulder diameter on inner ring wide side face |
a | 26,8 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Deutsch
Einbau von Wälzlagern - Einbau von Schrägkugellagern und Kegelrollenlagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2015-03-13 | Broschüre | OES | Deutsch
Einreihige Schrägkugellager

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2015-12-25 | Broschüre | OES | Spanisch
Rodamientos a bolas de contacto angular de una hilera

2015-12-25 | Broschüre | OES | Portugiesisch
Rolamentos de esferas de contacto angular de uma carreira

2018-02-7 | Broschüre | OES | Französisch
Roulements à une rangée de billes à contact oblique

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2015-03-13 | Broschüre | OES | Englisch
Single Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch