Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:00:24 GMT+0000 (Coordinated Universal Time)



7208-B-XL-JP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-JP, single row, X-life, steel sheet metal cage
Yerine geçer
7208-B-JP, 7208B.JP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 18 mm | Width |
Cr | 36.000 N | Basic dynamic load rating, radial |
C0r | 23.500 N | Basic static load rating, radial |
Cur | 1.630 N | Fatigue load limit, radial |
nG | 11.900 1/min | Limiting speed |
nϑr | 8.600 1/min | Reference speed |
≈m | 386 g | Ağırlık |
Mounting dimensions
da min | 47 mm | Minimum diameter of shaft shoulder |
Da max | 73 mm | Maximum diameter of housing shoulder |
Db max | 75,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 64,4 mm | Shoulder diameter on outer ring wide side face |
d1 | 56,42 mm | Shoulder diameter on inner ring wide side face |
a | 34,2 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |