Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:13:38 GMT+0000 (Coordinated Universal Time)



7006-B-XL-TVP
Angular contact ball bearing
Angular contact ball bearing 70..-B-XL-TVP, single row, X-life, plastic cage
Yerine geçer
7006-B-TVP, 7006B.TVP
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 13 mm | Width |
Cr | 19.900 N | Basic dynamic load rating, radial |
C0r | 13.400 N | Basic static load rating, radial |
Cur | 930 N | Fatigue load limit, radial |
nG | 16.800 1/min | Limiting speed |
nϑr | 10.200 1/min | Reference speed |
≈m | 0,106 kg | Ağırlık |
Mounting dimensions
da min | 34,6 mm | Minimum diameter of shaft shoulder |
Da max | 50,4 mm | Maximum diameter of housing shoulder |
Db max | 51,8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0,6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
D1 | 47,05 mm | Shoulder diameter on outer ring wide side face |
D2 | 47,7 mm | Caliber diameter on outer ring wide side face |
D3 | 51,93 mm | Caliber diameter on outer ring small side face |
d1 | 41,26 mm | Shoulder diameter on inner ring wide side face |
d2 | 38,04 mm | Caliber diameter on inner ring wide side face |
a | 24,9 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |