Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:26:28 GMT+0000 (Coordinated Universal Time)


6313-C
Deep groove ball bearing
Deep groove ball bearing 63..-C, single row, Generation C, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 33 mm | Width |
Cr | 101.000 N | Basic dynamic load rating, radial |
C0r | 60.000 N | Basic static load rating, radial |
Cur | 4.100 N | Fatigue load limit, radial |
nG | 7.300 1/min | Limiting speed |
nϑr | 7.000 1/min | Reference speed |
≈m | 2,008 kg | Ağırlık |
Mounting dimensions
da min | 77 mm | Minimum diameter shaft shoulder |
Da max | 128 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 118,22 mm | Shoulder diameter outer ring |
D2 | 121,4 mm | Caliber diameter outer ring |
d1 | 87,73 mm | Shoulder diameter inner ring |
d2 | 85,59 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,2 | Calculation factor |