Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:24:16 GMT+0000 (Coordinated Universal Time)


6311-C-M
Deep groove ball bearing
Deep groove ball bearing 63..-C-M, single row, Generation C, solid brass cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 29 mm | Width |
Cr | 83.000 N | Basic dynamic load rating, radial |
C0r | 47.500 N | Basic static load rating, radial |
Cur | 3.300 N | Fatigue load limit, radial |
nG | 11.000 1/min | Limiting speed |
nϑr | 7.800 1/min | Reference speed |
≈m | 1,6 kg | Ağırlık |
Mounting dimensions
da min | 66 mm | Minimum diameter shaft shoulder |
Da max | 109 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 102,15 mm | Shoulder diameter outer ring |
D2 | 105,3 mm | Caliber diameter outer ring |
d1 | 74,7 mm | Shoulder diameter inner ring |
d2 | 72,54 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 12,9 | Calculation factor |