Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:49:41 GMT+0000 (Coordinated Universal Time)


6307-C
Deep groove ball bearing
Deep groove ball bearing 63..-C, single row, Generation C, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 21 mm | Width |
Cr | 38.500 N | Basic dynamic load rating, radial |
C0r | 19.100 N | Basic static load rating, radial |
Cur | 1.320 N | Fatigue load limit, radial |
nG | 13.600 1/min | Limiting speed |
nϑr | 10.900 1/min | Reference speed |
≈m | 0,439 kg | Ağırlık |
Mounting dimensions
da min | 44 mm | Minimum diameter shaft shoulder |
Da max | 71 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 66,68 mm | Shoulder diameter outer ring |
D2 | 69,68 mm | Caliber diameter outer ring |
d1 | 48,86 mm | Shoulder diameter inner ring |
d2 | 46,18 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |