Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:26:33 GMT+0000 (Coordinated Universal Time)


6306-C
Deep groove ball bearing
Deep groove ball bearing 63..-C, single row, Generation C, steel sheet metal cage
Ürün bilgisi


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 19 mm | Width |
Cr | 33.500 N | Basic dynamic load rating, radial |
C0r | 16.200 N | Basic static load rating, radial |
Cur | 1.120 N | Fatigue load limit, radial |
nG | 15.100 1/min | Limiting speed |
nϑr | 11.500 1/min | Reference speed |
≈m | 328 g | Ağırlık |
Mounting dimensions
da min | 37 mm | Minimum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 60,3 mm | Shoulder diameter outer ring |
D2 | 63,28 mm | Caliber diameter outer ring |
d1 | 43,8 mm | Shoulder diameter inner ring |
d2 | 41,44 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |