Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:46:40 GMT+0000 (Coordinated Universal Time)


6302-C>V
Deep groove ball bearing
Deep groove ball bearing 63..-C, single row, Generation C, steel sheet metal cage
Tercih edilen ürün


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 13 mm | Width |
Cr | 13.300 N | Basic dynamic load rating, radial |
C0r | 5.300 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
nG | 27.500 1/min | Limiting speed |
nϑr | 19.200 1/min | Reference speed |
≈m | 0,08 kg | Ağırlık |
Mounting dimensions
da min | 20,6 mm | Minimum diameter shaft shoulder |
Da max | 36,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 34,06 mm | Shoulder diameter outer ring |
D2 | 36 mm | Caliber diameter outer ring |
d1 | 22,95 mm | Shoulder diameter inner ring |
d2 | 21,97 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12 | Calculation factor |
İndirmeler:
Mevcut ürün modeliniz
Version code | >V | Not marked on bearing |
Changed internal design | C | GenerationC |
Sealing | Without | Not sealed |
Cage | JN | Steel sheet metal |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Özellikleri
Üzgünüz...
"Şu anda bu ürün için kullanılabilir bir CAD dosyası yok. CAD kullanıma sunulduğunda bilgilendirilmek istiyorsanız, oturum açın veya ücretsiz olarak kaydolun."
Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-05-13 | Technische Produktinformation | TPI 165 | Englisch
Deep Groove Ball Bearings Generation C

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-01-13 | Broschüre | | Englisch
FAG Generation C Deep Groove Ball Bearings

2017-01-13 | Broschüre | | Deutsch
FAG Rillenkugellager Generation C

2017-01-12 | Technische Produktinformation | TPI 165 | Polnisch
Łożyska kulkowe zwykłe Generacji C

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-05-13 | Technische Produktinformation | TPI 165 | Deutsch
Rillenkugellager Generation C

2017-05-13 | Technische Produktinformation | TPI 165 | Spanisch
Rodamientos FAG rígidos a bolas de la generación C

2017-05-13 | Technische Produktinformation | TPI 165 | Französisch
Roulements à billes de génération C

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch