Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:38:52 GMT+0000 (Coordinated Universal Time)


6324-J20AB
Deep groove ball bearing
Deep groove ball bearing 63..-J20AB, single row, steel sheet metal cage, ceramic coated
Ürün bilgisi


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 55 mm | Width |
Cr | 225.000 N | Basic dynamic load rating, radial |
C0r | 195.000 N | Basic static load rating, radial |
Cur | 9.800 N | Fatigue load limit, radial |
nG | 3.500 1/min | Limiting speed |
nϑr | 3.800 1/min | Reference speed |
≈m | 12,8 kg | Ağırlık |
Mounting dimensions
da min | 134 mm | Minimum diameter shaft shoulder |
Da max | 246 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 216,2 mm | Shoulder diameter outer ring |
d1 | 165,8 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
Son görüntülenen ürünler