Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:01:55 GMT+0000 (Coordinated Universal Time)


6322-J20AB
Deep groove ball bearing
Deep groove ball bearing 63..-J20AB, single row, steel sheet metal cage, ceramic coated
Ürün bilgisi


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 50 mm | Width |
Cr | 201.000 N | Basic dynamic load rating, radial |
C0r | 165.000 N | Basic static load rating, radial |
Cur | 8.800 N | Fatigue load limit, radial |
nG | 3.800 1/min | Limiting speed |
nϑr | 4.150 1/min | Reference speed |
≈m | 10,067 kg | Ağırlık |
Mounting dimensions
da min | 124 mm | Minimum diameter shaft shoulder |
Da max | 226 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 198,1 mm | Shoulder diameter outer ring |
d1 | 153,26 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |