Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
06:16:18 GMT+0000 (Coordinated Universal Time)


62307-A-2RSR
Deep groove ball bearing
Deep groove ball bearing 623..-A-2RSR, single row, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 31 mm | Width |
Cr | 33.320 N | Basic dynamic load rating, radial |
C0r | 19.150 N | Basic static load rating, radial |
Cur | 1.330 N | Fatigue load limit, radial |
nG | 5.300 1/min | Limiting speed |
≈m | 0,65 kg | Ağırlık |
Mounting dimensions
da min | 44 mm | Minimum diameter shaft shoulder |
Da max | 71 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 66,9 mm | Shoulder diameter outer ring |
D2 | 70,1 mm | Caliber diameter outer ring |
d1 | 50,07 mm | Shoulder diameter inner ring |
d2 | 46,2 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,2 | Calculation factor |
Son görüntülenen ürünler