Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:32:42 GMT+0000 (Coordinated Universal Time)


62202-A-2RSR
Deep groove ball bearing
Deep groove ball bearing 622..-A-2RSR, single row, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 14 mm | Width |
Cr | 7.730 N | Basic dynamic load rating, radial |
C0r | 3.760 N | Basic static load rating, radial |
Cur | 220 N | Fatigue load limit, radial |
nG | 12.700 1/min | Limiting speed |
≈m | 0,056 kg | Ağırlık |
Mounting dimensions
da min | 19,2 mm | Minimum diameter shaft shoulder |
Da max | 30,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 29,05 mm | Shoulder diameter outer ring |
D2 | 30,56 mm | Caliber diameter outer ring |
d1 | 21,05 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |