Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:22:42 GMT+0000 (Coordinated Universal Time)


6236-M
Deep groove ball bearing
Deep groove ball bearing 62..-M, single row, solid brass cage
Yerine geçer
6236M
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 52 mm | Width |
Cr | 240.000 N | Basic dynamic load rating, radial |
C0r | 244.000 N | Basic static load rating, radial |
Cur | 10.600 N | Fatigue load limit, radial |
nG | 3.650 1/min | Limiting speed |
nϑr | 2.750 1/min | Reference speed |
≈m | 18,744 kg | Ağırlık |
Mounting dimensions
da min | 197 mm | Minimum diameter shaft shoulder |
Da max | 303 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 272,1 mm | Shoulder diameter outer ring |
d1 | 228,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,3 | Calculation factor |
Son görüntülenen ürünler