Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:14:46 GMT+0000 (Coordinated Universal Time)


61936
Deep groove ball bearing
Deep groove ball bearing 619, single row, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 33 mm | Width |
Cr | 131.000 N | Basic dynamic load rating, radial |
C0r | 136.000 N | Basic static load rating, radial |
Cur | 5.600 N | Fatigue load limit, radial |
nG | 3.500 1/min | Limiting speed |
nϑr | 3.200 1/min | Reference speed |
≈m | 4,257 kg | Ağırlık |
Mounting dimensions
da min | 188,8 mm | Minimum diameter shaft shoulder |
Da max | 241,2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 228,8 mm | Shoulder diameter outer ring |
d1 | 202,16 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,5 | Calculation factor |
Son görüntülenen ürünler