Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:32:19 GMT+0000 (Coordinated Universal Time)


61815-2RZ-Y
Deep groove ball bearing
Deep groove ball bearing 618..-2RZ-Y, single row, shields, brass sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 95 mm | Outside diameter |
B | 10 mm | Width |
Cr | 13.700 N | Basic dynamic load rating, radial |
C0r | 13.400 N | Basic static load rating, radial |
Cur | 890 N | Fatigue load limit, radial |
nG | 8.500 1/min | Limiting speed |
nϑr | 4.950 1/min | Reference speed |
≈m | 150 g | Ağırlık |
Mounting dimensions
da min | 78,2 mm | Minimum diameter shaft shoulder |
Da max | 91,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 88,57 mm | Shoulder diameter outer ring |
D2 | 90,5 mm | Caliber diameter outer ring |
d1 | 81,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 16,1 | Calculation factor |