Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:03:52 GMT+0000 (Coordinated Universal Time)


61892-MA
Deep groove ball bearing
Deep groove ball bearing 618..-MA, single row, solid brass cage
Yerine geçer
61892MA
Ürün bilgisi


Main Dimensions & Performance Data
d | 460 mm | Bore diameter |
D | 580 mm | Outside diameter |
B | 56 mm | Width |
Cr | 290.000 N | Basic dynamic load rating, radial |
C0r | 480.000 N | Basic static load rating, radial |
Cur | 12.300 N | Fatigue load limit, radial |
nG | 1.840 1/min | Limiting speed |
nϑr | 1.170 1/min | Reference speed |
≈m | 34,8 kg | Ağırlık |
Mounting dimensions
da min | 472,4 mm | Minimum diameter shaft shoulder |
Da max | 567,6 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 542 mm | Shoulder diameter outer ring |
d1 | 500,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16 | Calculation factor |