Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:39:24 GMT+0000 (Coordinated Universal Time)


61868-M
Deep groove ball bearing
Deep groove ball bearing 618..-M, single row, solid brass cage
Yerine geçer
61868M
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 420 mm | Outside diameter |
B | 38 mm | Width |
Cr | 155.000 N | Basic dynamic load rating, radial |
C0r | 220.000 N | Basic static load rating, radial |
Cur | 6.500 N | Fatigue load limit, radial |
nG | 2.600 1/min | Limiting speed |
nϑr | 1.590 1/min | Reference speed |
≈m | 12 kg | Ağırlık |
Mounting dimensions
da min | 350,2 mm | Minimum diameter shaft shoulder |
Da max | 409,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 393,25 mm | Shoulder diameter outer ring |
d1 | 367,5 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,9 | Calculation factor |