Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:33:14 GMT+0000 (Coordinated Universal Time)


61836
Deep groove ball bearing
Deep groove ball bearing 618, single row, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 22 mm | Width |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 76.000 N | Basic static load rating, radial |
Cur | 2.950 N | Fatigue load limit, radial |
nG | 3.900 1/min | Limiting speed |
nϑr | 2.750 1/min | Reference speed |
≈m | 1,779 kg | Ağırlık |
Mounting dimensions
da min | 186 mm | Minimum diameter shaft shoulder |
Da max | 219 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 211,4 mm | Shoulder diameter outer ring |
d1 | 194,4 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16,1 | Calculation factor |