Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:39:31 GMT+0000 (Coordinated Universal Time)


61824-Y
Deep groove ball bearing
Deep groove ball bearing 618..-Y, single row, brass sheet metal cage
Yerine geçer
61824, 61824Y
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 16 mm | Width |
Cr | 30.500 N | Basic dynamic load rating, radial |
C0r | 33.000 N | Basic static load rating, radial |
Cur | 1.730 N | Fatigue load limit, radial |
nG | 7.900 1/min | Limiting speed |
nϑr | 3.750 1/min | Reference speed |
≈m | 0,55 kg | Ağırlık |
Mounting dimensions
da min | 124,6 mm | Minimum diameter shaft shoulder |
Da max | 145,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 140,61 mm | Shoulder diameter outer ring |
d1 | 129,7 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16 | Calculation factor |