Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:39:37 GMT+0000 (Coordinated Universal Time)


61814-Y
Deep groove ball bearing
Deep groove ball bearing 618..-Y, single row, brass sheet metal cage
Yerine geçer
61814, 61814Y
Ürün bilgisi


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 10 mm | Width |
Cr | 13.200 N | Basic dynamic load rating, radial |
C0r | 12.400 N | Basic static load rating, radial |
Cur | 820 N | Fatigue load limit, radial |
nG | 13.800 1/min | Limiting speed |
nϑr | 5.300 1/min | Reference speed |
≈m | 0,138 kg | Ağırlık |
Mounting dimensions
da min | 73,2 mm | Minimum diameter shaft shoulder |
Da max | 86,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 83,4 mm | Shoulder diameter outer ring |
D2 | 85,5 mm | Caliber diameter outer ring |
d1 | 76,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 16,1 | Calculation factor |