Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:33:28 GMT+0000 (Coordinated Universal Time)


60872-M
Deep groove ball bearing
Deep groove ball bearing 608..-M, single row, solid brass cage
Yerine geçer
60872M
Ürün bilgisi


Main Dimensions & Performance Data
d | 360 mm | Bore diameter |
D | 440 mm | Outside diameter |
B | 25 mm | Width |
Cr | 120.000 N | Basic dynamic load rating, radial |
C0r | 195.000 N | Basic static load rating, radial |
Cur | 5.600 N | Fatigue load limit, radial |
nG | 2.500 1/min | Limiting speed |
nϑr | 1.240 1/min | Reference speed |
≈m | 17 kg | Ağırlık |
Mounting dimensions
da min | 367 mm | Minimum diameter shaft shoulder |
Da max | 433 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 411,5 mm | Shoulder diameter outer ring |
d1 | 389,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,6 | Calculation factor |