Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:33:20 GMT+0000 (Coordinated Universal Time)


6052-M
Deep groove ball bearing
Deep groove ball bearing 60..-M, single row, solid brass cage
Yerine geçer
6052M
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 65 mm | Width |
Cr | 310.000 N | Basic dynamic load rating, radial |
C0r | 405.000 N | Basic static load rating, radial |
Cur | 14.300 N | Fatigue load limit, radial |
nG | 2.750 1/min | Limiting speed |
nϑr | 2.250 1/min | Reference speed |
≈m | 29,8 kg | Ağırlık |
Mounting dimensions
da min | 274,6 mm | Minimum diameter shaft shoulder |
Da max | 385,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 357,5 mm | Shoulder diameter outer ring |
d1 | 304,05 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,7 | Calculation factor |