Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:09:31 GMT+0000 (Coordinated Universal Time)


6036-M-J20AA
Deep groove ball bearing
Deep groove ball bearing 60..-M-J20AA, single row, solid brass cage, ceramic coated
Ürün bilgisi


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 46 mm | Width |
Cr | 201.000 N | Basic dynamic load rating, radial |
C0r | 199.000 N | Basic static load rating, radial |
Cur | 8.400 N | Fatigue load limit, radial |
nG | 4.050 1/min | Limiting speed |
nϑr | 3.300 1/min | Reference speed |
≈m | 10,6 kg | Ağırlık |
Mounting dimensions
da min | 190,2 mm | Minimum diameter shaft shoulder |
Da max | 269,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 249,25 mm | Shoulder diameter outer ring |
d1 | 211,8 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,6 | Calculation factor |