Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:14:34 GMT+0000 (Coordinated Universal Time)


6034-M
Deep groove ball bearing
Deep groove ball bearing 60..-M, single row, solid brass cage
Yerine geçer
6034M
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 42 mm | Width |
Cr | 179.000 N | Basic dynamic load rating, radial |
C0r | 172.000 N | Basic static load rating, radial |
Cur | 7.600 N | Fatigue load limit, radial |
nG | 4.400 1/min | Limiting speed |
nϑr | 3.550 1/min | Reference speed |
≈m | 8,025 kg | Ağırlık |
Mounting dimensions
da min | 180,2 mm | Minimum diameter shaft shoulder |
Da max | 249,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 231,4 mm | Shoulder diameter outer ring |
d1 | 199,4 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,7 | Calculation factor |