Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:20:56 GMT+0000 (Coordinated Universal Time)


6018
Deep groove ball bearing
Deep groove ball bearing 60, single row, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 24 mm | Width |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 49.500 N | Basic static load rating, radial |
Cur | 3.000 N | Fatigue load limit, radial |
nG | 6.600 1/min | Limiting speed |
nϑr | 5.600 1/min | Reference speed |
≈m | 1,21 kg | Ağırlık |
Mounting dimensions
da min | 97 mm | Minimum diameter shaft shoulder |
Da max | 133 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 124,48 mm | Shoulder diameter outer ring |
d1 | 106,56 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 15,5 | Calculation factor |