Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:30:02 GMT+0000 (Coordinated Universal Time)


6007
Deep groove ball bearing
Deep groove ball bearing 60, single row, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 14 mm | Width |
Cr | 17.000 N | Basic dynamic load rating, radial |
C0r | 10.300 N | Basic static load rating, radial |
Cur | 560 N | Fatigue load limit, radial |
nG | 16.100 1/min | Limiting speed |
nϑr | 11.700 1/min | Reference speed |
≈m | 0,146 kg | Ağırlık |
Mounting dimensions
da min | 39,6 mm | Minimum diameter shaft shoulder |
Da max | 57,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 53,1 mm | Shoulder diameter outer ring |
D2 | 55,4 mm | Caliber diameter outer ring |
d1 | 43,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,9 | Calculation factor |