Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:20:49 GMT+0000 (Coordinated Universal Time)


6005
Deep groove ball bearing
Deep groove ball bearing 60, single row, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 12 mm | Width |
Cr | 10.700 N | Basic dynamic load rating, radial |
C0r | 5.900 N | Basic static load rating, radial |
Cur | 315 N | Fatigue load limit, radial |
nG | 21.900 1/min | Limiting speed |
nϑr | 15.200 1/min | Reference speed |
≈m | 77,122 g | Ağırlık |
Mounting dimensions
da min | 28,2 mm | Minimum diameter shaft shoulder |
Da max | 43,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 40,21 mm | Shoulder diameter outer ring |
D2 | 42,45 mm | Caliber diameter outer ring |
d1 | 32 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,6 | Calculation factor |