Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:20:57 GMT+0000 (Coordinated Universal Time)


6003
Deep groove ball bearing
Deep groove ball bearing 60, single row, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 10 mm | Width |
Cr | 6.400 N | Basic dynamic load rating, radial |
C0r | 3.250 N | Basic static load rating, radial |
Cur | 157 N | Fatigue load limit, radial |
nG | 31.000 1/min | Limiting speed |
nϑr | 20.300 1/min | Reference speed |
≈m | 37 g | Ağırlık |
Mounting dimensions
da min | 19 mm | Minimum diameter shaft shoulder |
Da max | 33 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 29,51 mm | Shoulder diameter outer ring |
D2 | 30,81 mm | Caliber diameter outer ring |
d1 | 22,65 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,3 | Calculation factor |