Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:29:48 GMT+0000 (Coordinated Universal Time)


54214
Axial deep groove ball bearing
Axial deep groove ball bearing 542, double direction, with spherical housing washer, steel sheet metal cage
Ürün bilgisi




Main Dimensions & Performance Data
d | 55 mm | Inner diameter shaft washer |
D | 105 mm | Outer diameter housing washer |
T2 | 50,6 mm | Height |
Ca | 66.000 N | Basic dynamic load rating, axial |
C0a | 159.000 N | Basic static load rating, axial |
Cua | 7.200 N | Fatigue load limit, axial |
nG | 4.000 1/min | Limiting speed |
nϑr | 4.750 1/min | Reference speed |
≈m | 1,46 kg | Ağırlık |
Mounting dimensions
da max | 70 mm | Maximum diameter shaft shoulder |
Da max | 88 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 72 mm | Inner diameter housing washer |
B | 10 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
R | 80 mm | Radius spherical housing washer |
A | 36,5 mm | Distance of the center point |
T3 | 57 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,16 | Minimum load factor |
Additional information
U214 | Seat washer |