Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:25:24 GMT+0000 (Coordinated Universal Time)


54210
Axial deep groove ball bearing
Axial deep groove ball bearing 542, double direction, with spherical housing washer, steel sheet metal cage
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
d | 40 mm | Inner diameter shaft washer |
D | 78 mm | Outer diameter housing washer |
T2 | 42 mm | Height |
Ca | 50.000 N | Basic dynamic load rating, axial |
C0a | 106.000 N | Basic static load rating, axial |
Cua | 4.850 N | Fatigue load limit, axial |
nG | 4.950 1/min | Limiting speed |
nϑr | 5.800 1/min | Reference speed |
≈m | 0,625 kg | Ağırlık |
Mounting dimensions
da max | 50 mm | Maximum diameter shaft shoulder |
Da max | 62 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 0,6 mm | Maximum filled radius |
Dimensions
D1 | 52 mm | Inner diameter housing washer |
B | 9 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
R | 64 mm | Radius spherical housing washer |
A | 30,5 mm | Distance of the center point |
T3 | 47 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,069 | Minimum load factor |
Additional information
U210 | Seat washer |