Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:48:16 GMT+0000 (Coordinated Universal Time)


53324-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 533..-MP, single direction, with spherical housing washer, solid brass cage
Yerine geçer
53324M, 53324MP
Tercih edilen ürün
Ürün bilgisi




Main Dimensions & Performance Data
d | 120 mm | Inner diameter shaft washer |
D | 210 mm | Outer diameter housing washer |
T | 74,1 mm | Height |
Ca | 325.000 N | Basic dynamic load rating, axial |
C0a | 910.000 N | Basic static load rating, axial |
Cua | 32.500 N | Fatigue load limit, axial |
nG | 1.610 1/min | Limiting speed |
nϑr | 3.200 1/min | Reference speed |
≈m | 10,371 kg | Ağırlık |
Mounting dimensions
da min | 174 mm | Minimum diameter shaft shoulder |
Da max | 165 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum filled radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 123 mm | Inner diameter housing washer |
d1 | 205 mm | Outer diameter shaft washer |
R | 160 mm | Radius spherical housing washer |
A | 63 mm | Distance of the center point |
T1 | 80 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 4,4 | Minimum load factor |
Additional information
U324 | Seat washer |