Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:10:40 GMT+0000 (Coordinated Universal Time)


53236-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 532..-MP, single direction, with spherical housing washer, solid brass cage
Yerine geçer
53236MP
Ürün bilgisi




Main Dimensions & Performance Data
d | 180 mm | Inner diameter shaft washer |
D | 250 mm | Outer diameter housing washer |
T | 58,2 mm | Height |
Ca | 305.000 N | Basic dynamic load rating, axial |
C0a | 1.030.000 N | Basic static load rating, axial |
Cua | 32.500 N | Fatigue load limit, axial |
nG | 1.670 1/min | Limiting speed |
nϑr | 2.080 1/min | Reference speed |
≈m | 8,19 kg | Ağırlık |
Mounting dimensions
da min | 222 mm | Minimum diameter shaft shoulder |
Da max | 210 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum filled radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 183 mm | Inner diameter housing washer |
d1 | 245 mm | Outer diameter shaft washer |
R | 200 mm | Radius spherical housing washer |
A | 112 mm | Distance of the center point |
T1 | 66 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 5,4 | Minimum load factor |
Additional information
U236 | Seat washer |